• Shop
  • Palletank® for Mixing

Palletank® for Mixing Single-Walled 48Ra (for North America) - 50 L

The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

Volume
Surface Finish
Integrated Weighing
Jacket Type
Article number: 
FXC301973
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Palletank® for Mixing Single-Walled 48Ra (for North America) - 50 L
Palletank® for Mixing Single-Walled 48Ra (for North America) - 50 L

The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

Item No.:
FXC301973
Number of pieces
1

Overview

Specifications

The Palletank® for Mixing’s ergonomic design and accessories allow users to easily handle the product with simple manipulations:

  • A railed port is included for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
  • The front doors allow easy installation of the mixing bag, and the front port gate facilitates installation of tubing lines and sensors, allowing for manipulations during filling, sampling, and draining.
  • The sloped bottom board allows for high product recovery after draining without any bag manipulation by the user.
  • Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.

Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.

Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.

Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):

  • Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
  • ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush

Applications

  • Application Area
    Mixing
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Media Preparation
    • Buffer Preparation

Connections (Physical)

  • Bottom Gates
    1

Dimensions

  • Dimensions
    785 mm × 705 mm × 989 mm

Features

  • Doors
    Front Hinged Door and PC Windows
  • Integrated Pallet
    No
  • Integrated Weighing
    No
  • Jacket Type
    No
  • Lid
    Yes
  • Mobility
    Mounted on stainless cart with four clean room wheels and push handles
  • Stacking
    No

General Specifications

  • Surface Finish
    Ra ≤ 48µin

Materials of Construction

  • Materials of Construction
    • 304 stainless steel - weld as laid, electrochemically cleaned, bead blasted, passivated
    • Plexiglass windows

Product Information

  • Brand
    Palletank®
  • Country-Specific Enhancements
    • United States of America (US)
    • Canada (CA)
  • Pack Size
    1

Volume

  • Volume
    50 L