Picus® 2 Electronic 12-Channel Pipette
Top Features of Picus® 2 Electronic 12-Channel Pipette
- Achieve highly reproducible, reliable results
- Ergonomic design ensures comfortable handling
- Use with Sartorius Pipetting app for sample preparation protocols
- Reduced variance compared to more traditional pipettes
Popular Applications for Picus® 2 Electronic 12-Channel Pipette
- Cell-based assays
- 96- and 384-microwell plate work
- PCR
- Price (USD):
- $2,450.00
- Item No.:
- LH-747421
*Custom/bulk order quotes are provided within 24 hours of request.
Picus® 2 electronic 12-channel pipettes offer reliable performance, while also being kind to your hand. The unmatched ergonomic design not only reduces strain, but also helps to ensure reproducible pipetting results. Easily accessible pipetting modes and customizable programs for popular applications save you time in the lab. This combined with new connectivity features and Sartorius Pipetting mobile app truly takes the productivity to the new level!
Save time
Picus® 2 Electronic Pipette saves you time in the lab with a wide selection of pipetting modes and customizable programs to meet your every need. The most frequently used modes with specified settings can be saved on your device for quick and easy access. By connecting Picus® 2 to your mobile device, you can use the Sartorius pipetting mobile app to smoothly run sample preparation workflows and adjust the pipette setting automatically, taking your productivity to the next level.
Reliable results
Picus® 2 Electronic 12-channel pipettes offer reliable performance while being kind to your hand. Being extremely light and compact for 12-channel pipettes the users don’t feel the fatigue as easily, leading more accurate results. The build in plate tracker helps the user to keep track on progress with 96- and 384-well plates.
Safety features
Safety features like password protection and calibration reminders support compliance requirements in regulated labs. Pipettes can also be locked from use, in when awaiting service or cleaning. Speaking of cleaning, the Picus® 2 12-channel pipettes can be decontaminated with disinfectants, UV, or autoclaving (excluding 1,200µL models).
Brochure
Certificate
Technical Note
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Connections (Physical)
-
ConnectivityBluetooth
Dimensions
-
Length217 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Optifit
- Safetyspace®
-
Universal Design
General Specifications
-
Channels12
Product Information
-
BrandPicus® 2
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.5 - 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.