Polycarbonate Track-Etched Filters with 5 µm pore size
The white and hydrophilic polycarbonate track-etched membrane filters are manufactured from high grade polycarbonate film using track-etched technology.
- Price (USD):
- $302.00
- Item No.:
- 23A42--47------N
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Polycarbonate Track-Etched Membrane Filters
Their capillary pore structure is uniform and precise, with a narrow pore size distribution to retain particles on their surface. Track-etched membranes are an excellent choice for accurate fractionation of particulates because of their precise pore size.
Track-etch technology offers the user distinct performance advantages when excellent surface capture and high sample visibility are required. Their main applications are particulate analysis, epifluorescence microscopy, fluid clarification, cytology, cell biology, bioassays, water microbiology and environmental analysis.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration-mixtures
- Air/Gas Filtration
-
Filtration of Aqueous Solutions
-
Application AreaParticle analysis
Dimensions
-
Filter Diameter⌀ 47 mm
-
Membrane Thickness11 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate50L/m²/s/0.7 bar (Air)
-
Grade23A42
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolycarbonate Film (PC)
-
Materials of ConstructionPolycarbonate membrane
-
Membrane MaterialPolycarbonate (PC)
Physicochemical Information
-
Pore Density (cm²)4.00E+05
-
Pore Size5 µm
-
Thermal Stability140 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization ProceduresBy autoclaving at 121 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.