Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.
- Shop
- Mixing
- Pro Mixer Hardware for Mixing
- Pro Mixer Drive unit
Pro Mixer Drive unit
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.
- Article number:
- FMD300001
- Piece
- 1
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.
Overview
Specifications
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit is flexible, mobile, cart-mounted and designed to interface with all types and volumes of Palletank® for Mixing units.
The drive unit touchscreen guides users from bag installation to the end of the mixing run with simple-to-follow instructions for each stage of the process.
The Pro Mixer drive unit enables both local and remote control mixing. In local mode, options include manual operation or the use of a predefined mixing recipe to ensure the same time and speed conditions.
The Pro Mixer drive unit features automated control, monitors the impeller speed, offers mixing recipes and includes password management
Applications
-
Application AreaMixing
-
Process Step
-
Buffer Preparation
-
Media Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Buffer Preparation
Compliance Information
-
IP RatingIP23
Dimensions
-
Dimensions439 mm × 1,242 mm × 1,006 mm
-
Dimensions folded (W×D×H)439 × 1,242 × 1,006 mm
Features
-
MobilityMounted on stainless cart with four clean room wheels and push handles
General Specifications
-
Impeller Speed20 - 750 RPM
Materials of Construction
-
Material for External Surfaces316 L Stainless Steel
Operating Conditions
-
Maximum Power Consumption100 – 240 VAC ± 10%
Power Requirements
-
Input Wattage< 1200 Watts
-
Power Plug
-
United States of America
- European Union
-
United States of America
-
Power Requirements100 – 240 VAC ± 10%
Product Information
-
BrandPro Mixer
-
Pack Size1