Profi Line OEM Weigh Cell, WZA8202-N

Capacity: 8200 g

Readability: 10 mg

Preload: 0 - 1300 g

The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.

Price (USD):
$7,290.00
Item No.: 
WZA8202-N
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Profi Line OEM Weigh Cell, WZA8202-N

Capacity: 8200 g

Readability: 10 mg

Preload: 0 - 1300 g

The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.

Price (USD):
$7,290.00
Item No.:
WZA8202-N
Number of pieces
1

Overview

Specifications

The weigh cell consist of two parts:

  • A monolithic weighing system in stainless steel IP44 housing

  • Aluminium electronic box, all connection via the front

  • Force compensation technology weighing system with a resolution of 10 mg

  • Excellent weighing technology bundled with easy adaptation

  • Adjustable load receptor with overload protection, optional lift-off protection

  • Possibility for under floor weighing

  • Interconnection on electronic front panel

  • LED´s to control power and data transfer

  • Fast warm-up by separation of weighing system and electronics

  • RS232C interface for configuration and data transfer

  • Optional PC-software with menu setting, weigh data display and internal calibration functions

  • Display can be plugged during operation

Features

  • Repeatability
    ≤± 10 mg
  • Scale Interval
    10 mg

Operating Conditions

  • Maximum Weighing Capacity
    8,200 g
  • Preload
    0 - 1300 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.