Profi Line OEM Weigh Cell, WZA224-N

Capacity: 220 g

Readability: 0.1 mg

Preload: 0 - 70 g

The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.

Item No.: 
WZA224-N
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.

The weigh cell consist of two parts:

  • A monolithic weighing system in stainless steel IP44 housing
  • Aluminium electronic box, all connection via the front
  • Force compensation technology weighing system with a resolution of 0.1 mg
  • Excellent weighing technology bundled with easy adaptation
  • Adjustable load receptor with overload protection, optional lift-off protection
  • Possibility for under floor weighing
  • LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics
  • RS232C interface for configuration and data transfer
  • Optional PC-software or display to handle weighing data and configuration
  • Display can be plugged in and out during operation

Features

  • Repeatability
    ≤± 0.1 mg
  • Scale Interval
    0.1 mg

Operating Conditions

  • Maximum Weighing Capacity
    220 g
  • Preload
    0 - 70 g

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´