Prospenser 1-5 ml
Prospenser is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.
- Price (USD):
- $584.00
- Item No.:
- LH-723062
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Prospenser Bottle-Top Dispensers
Prospenser - the premium bottle-top dispenser
- Volume range from 0,2 to 60 ml
- Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
- The incremental volume setup ensures accurate and repeatable results
- Smooth and light to operate
- Easy to attach aspiration tube with a secure threaded connection
- User-replaceable valves
- Wide range of accessories
- Fully autoclavable
- Wide range of adapters included to fit most common bottle sizes
Product Information
-
BrandProspenser
-
Dispenser TypeBottle-Top Dispensers
Volumes
-
Volume1 – 5 mL
Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).
Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).