Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 100 mm diameter, 25 pieces per pack

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Price (USD)
$184.80
Item No.: 
18406-100------G
Pieces
25
*Custom/bulk order quotes are provided within 24 hours of request.
Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 100 mm diameter, 25 pieces per pack
Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 100 mm diameter, 25 pieces per pack

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Price (USD):
$184.80
Item No.:
18406-100------G
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
25

Overview

Specifications

These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.

They are mainly used for clarification and degassing solvents and mobile phases for HPLC.

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration
    • Solvent Filtration-mixtures
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Sterile filtration

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 100 mm
  • Membrane Thickness
    150 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    32 mL/min/cm²/bar (Water)
  • Grade
    18406
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Regenerated Cellulose (RC)
  • Membrane Material
    Regenerated Cellulose (RC)

Physicochemical Information

  • Bubble Point
    ≥ 2.9 bar
  • Pore Size
    0.45 µm
  • Retention Rate
    N/A
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    25
  • Packaging
    Non-sterile, bulk packed

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Ethylene oxide

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.