RUO Recombinant FGF2-G3 Protein
Top Features of Recombinant FGF2-G3 Protein
- Thermostable
- Used in B8 media for weekend free feeding in induced pluripotent stem cell culture
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant FGF2-G3 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Cultured meat
- Price (USD):
- $298.00
- Item No.:
- CYK-0100-0002
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant FGF2-G3 is a thermostable engineered form of FGF-2 (bFGF) and is used in B8 media for weekend free feeding in induced pluripotent stem cell culture. FGF2-G3 also is used in cultured meat media development and in chemically defined organoid and stem cell culture media.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
- Organoids
-
MSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP09038
-
ReconstitutionWater
-
Species ReactivitySpecies Neutral
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from Tris
-
NaCl
-
CyS
- Mannitol
-
Lyophilized from Tris
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)17 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.