RUO Recombinant Human FGF-10 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human FGF-10 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human FGF-10 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $389.00
- Item No.:
- CYK-0100-0017
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your RUO Growth Factors & Cytokines
Recombinant human FGF-10 is used in the study of epithelial to mesenchymal transition and tumor metastasis. It is also used in organoid culture, induced-pluripotent stem cell (iPSC) and embryonic stem cell (ESC) differentiation along with lung organoid formation.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Organoids
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberO15520
-
ReconstitutionWater
-
Species Reactivity
-
Human
-
Rat
-
Porcine
- Bovine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from PBS
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)~17 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.