RUO Recombinant Human FGF-2 Protein 154 aa
Top Features of Recombinant Human FGF-2 Protein 154 aa
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human FGF-2 Protein 154 aa
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $648.00
- Item No.:
- CYK-0500-0023
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human FGF-2 protein (154 aa) is a growth factor used in the differentiation and proliferation of mesenchymal and induced pluripotent stem cells along with supporting the maintenance of human embryonic stem cells.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
MSC
-
Intended UseResearch Use Only (RUO)
Features
-
Species ReactivityHuman
Physicochemical Information
-
Expression SystemE. coli
-
FormulationTris/NaCl/cysteine/mannitol
Product Information
-
Size500 µg
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.