RUO Recombinant Human FGF-8a Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human FGF-8a Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human FGF-8a Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $562.00
- Item No.:
- CYK-0100-0027
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human FGF-8a protein has been shown to play a major role during prenatal development, is widely expressed during embryogenesis and is a key player in epithelial-mesenchymal transitions and regulates organ formation in embryos. It is often used for the differentiation of neural stem cells, embryonic stem cells and induced pluripotent stem cells.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP55075-2
-
ReconstitutionWater
-
Species Reactivity
-
Human
- Mouse
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from PBS
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)21.3 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.