RUO Recombinant Human Flt-3 Ligand Protein
Top Features of RUO Recombinant Human Flt-3 Ligand Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human Flt-3 Ligand Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $285.00
- Item No.:
- CYK-0025-1005
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
FMS-like Tyrosine Kinase 3 Ligand (Flt-3L) is a cytokine that regulates proliferation and differentiation of various blood cell progenitors and is used in the ex vivo expansion of HSCs that are used for transplantation.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell TypeESC/iPSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP49771
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)18.6 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.