RUO Recombinant Human IL-10 Protein
Top Features of RUO Recombinant Human IL-10 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-10 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $691.00
- Item No.:
- CYK-0100-1007
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Interleukin-10 (IL-10) is an anti-inflammatory cytokine, which is classified as a class-2 cytokine and it down regulates the expression of T helper 1 cytokines, MHC Class II antigens, and co-stimulatory molecules on macrophages as well as being used in supporting the generation of anti-inflammatory DCs.
Applications
-
Application Area
-
Cell culture
- Neuroscience
-
Cell culture
-
Cell Type
-
DC
- Neuronal Cells
-
DC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP22301
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)19.6 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.