RUO Recombinant Human IL-18 Protein
Top Features of RUO Recombinant Human IL-18 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-18 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $632.50
- Item No.:
- CYK-0100-1015
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your RUO Growth Factors & Cytokines
Interleukin-18 (IL-18) is a cytokine signaling molecule that is mainly known for its ability to co-stimulate the production of IFN-γ in T cells and NK cells and is used to promote proliferation and activation of NK cells and γ/δ T cells.
Applications
-
Application Area
-
Cell culture
- Immunology
-
Cell culture
-
Cell Type
-
T Cells
- NK Cells
-
T Cells
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberQ14116
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride, mannitol and Tween-20, pH 7.2
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)18.2 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.