RUO Recombinant Human IL-4 Protein
Top Features of RUO Recombinant Human IL-4 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-4 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $518.00
- Item No.:
- CYK-0100-1006
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Interleukin-4 (IL-4) is a cytokine that plays a key regulator role in humoral and adaptive immune responses. It promotes growth and differentiation of B cells, T cells and cells of the monocytic lineage and is used in combination with GM-CSF for the ex vivo differentiation of monocytes to immature DCs.
Applications
-
Application Area
-
Cell culture
- Neuroscience
-
Cell culture
-
Cell Type
-
DC
- Neuronal Cells
-
DC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP05112
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)15.1 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.