RUO Recombinant Human OSM Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human OSM Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human OSM Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Cultured meat
- Price (USD):
- $590.00
- Item No.:
- CYK-0100-0022
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human OSM protein is part of the IL-6 family and is used in the differentiation of human pluripotent stem cells into hepatocyte-like cells and plays a role in neurogenesis and osteogenesis as well as being used in cultured meat applications.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Organoids
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.