RUO Recombinant Human SCF Protein
Top Features of RUO Recombinant Human SCF Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human SCF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $518.00
- Item No.:
- CYK-0100-1002
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Stem Cell Factor (SCF) is a cytokine that is produced by fibroblasts and endothelial cells and plays an important role in hematopoiesis, spermatogenesis and melanogenesis. SCF is used for the expansion of HSCs that are used for transplantation.
Applications
-
Application Area
-
HSC
- Organoids
-
HSC
-
Cell Type
-
HSC
- Organoids
-
HSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP21583
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride and EDTA, pH 7.4
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)19.4 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.