Sartobind® Lab Q Anion Exchange Membrane Adsorbers
Top Features of Sartobind® Lab Q Anion Exchange Membrane Adsorbers
- Rapid flow rates of 5 – 30 membrane volumes per minute
- High dynamic binding capacity, especially for large proteins and viruses
- Operate by syringe, peristaltic pump or FPLC system
Popular Applications for Sartobind® Lab Q Anion Exchange Membrane Adsorbers
- Protein and virus purification
- Contaminant removal
- Separation
- Price (USD):
- $240.00
- Item No.:
- 93IEXQ42DB-12--V
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Process-Ready Sartobind® Membrane Adsorbers
Sartobind® Lab membrane adsorbers for ion exchange chromatography are ready-to-use units in a syringe filter format. They are based on the patented macroporous Sartobind® membranes, with anion or cation exchange ligands covalently bound to the entire internal surface of the pores. This results in a chromatography matrix with superior flow rates and high binding capacity. Covalent linkage of ion exchange ligands to the membrane is very stable, allowing for many cycles of re-use without loss of binding capacity. In addition, these units utilize the same membrane adsorber platform as found in Sartobind® capsules and cassettes, making them ideal for research and development work, prior to convenient scale-up for manufacturing.
Ultimate Versatility
Sartobind® Lab units for ion exchange are available with strong or weak anion (Q and D) and strong cation (S) exchangers, and in three bed volumes, ranging from 0.41 to 2.8 mL, corresponding to dynamic binding capacities between 12 and 80 mg protein per unit. Equipped with standard Luer lock connectors, Sartobind® Lab units enable simple, equipment-free handling by syringe, or can be easily connected to FPLC systems for automated purifications. The units are compatible with most common chromatography buffers and can be re-used > 1,000 times, ensuring high-cost efficiency.
Application Notes
Brochure
Datasheet
User Manual
Applications
-
Application
-
Screening
-
Optimization
-
Purification
-
Separation
-
Polishing
- Contaminants Removal
-
Screening
-
Intended UseResearch Use Only (RUO)
Connections (Physical)
-
Connector(s)Luer lock
Dimensions
-
Bed Height4 mm
-
Dimensions WxDxH36 x 28 mm
-
Membrane Area75 cm²
Features
-
ReusableYes
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialStabilized regenerated cellulose
-
Reinforcement MaterialPolyester
Operating Conditions
-
Maximum Operating Pressure0.6 MPa
-
Recommended Flow Rate10-63 mL/min (5-30 MV/min)
-
pH StabilitypH 2 – 14 (short term), pH 2 – 12 (long term)
Physicochemical Information
-
Bed Volume2.1 mL
-
Chemical CompatibilityStable in common chromatography buffers, avoid peroxide and other oxidizing or reactive reagents
-
LigandQuaternary ammonium
-
Ligand Density2 – 5 µeq/cm²
-
Pore Size3 - 5 µm
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per unit60 mg
-
Void Volume1.7 mL
Product Information
-
BrandSartobind® Lab
-
Membrane TypeStrong anion exchanger
-
Pack Size2
-
TypeMembrane adsorber
-
What you receive
-
2 units
- 1 operating instruction sheet
-
2 units
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.