Sartobind® Q Pico 0.08 mL

Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

Item No.: 
92IEXQ42DD-11--D
Pieces
10

*Custom/bulk order quotes are provided within 72 hours of request.

Sartobind® Q membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Quaternary ammonium ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.

Applications virus and VLP capture:

As size exclusion effects are negligible, they are suited for purification of viruses and display one order of magnitude higher dynamic binding capacity compared to resin. Viruses such as adeno- or lentiviruses are captured at high flow rates. The material allows also >100 cycles of re-use without loss of binding capacity.

Benefits capture:

  • High speed purification at 5 - 30 bed volumes per minute
  • No size exclusion effects for large proteins an viruses / VLPs
  • >10fold higher binding capacities compared to conventional resins

Applications flow-through polishing:

Sartobind Q is the perfect tool for the flow-through polishing of valuable proteins such as monoclonal antibodies. The bed volumes can be kept sufficiently small during the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins from such pharmaceutical proteins.

Benefits flow-through polishing:

  • Virus clearance > 6 log
  • DNA below detection limit
  • Host cell protein removal > 99 %
  • Endotoxin removal > 5 log
  • Save 80 % of column costs

Easy to use:

  • Plug and play devices from 0.08 mL to 5 L
  • Can be used like a filter
  • Flow rate up to 30 bed volumes/min
  • Re-usable or disposable

Applications

  • Application
    • Polishing
    • Screening

Connections (Physical)

  • Connectors
    Female Luer lock

Dimensions

  • Bed Height
    4 mm
  • Dimensions WxDxH
    31 × 11 cm
  • Membrane Area
    2.9 cm²

Features

  • Reusable
    No

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Materials of Construction
    • Polypropylene
    • Polyester
  • Membrane Material
    Stabilized reinforced cellulose

Operating Conditions

  • Maximum Operating Pressure
    0.6 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    0.8 – 2.4 mL/min
  • pH Stability
    pH 2 – 14 (short term)

Physicochemical Information

  • Bed Volume
    0.08 mL
  • Ligand
    Quaternary ammonium
  • Ligand Density
    2 – 5 µeq/cm²
  • Pore Size
    3 – 5 µm
  • Reference Protein
    Bovine serum albumin (BSA)
  • Thermal Stability
    Sartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
  • Typical Dynamic Binding Capacity 10% per unit
    2.3 mg
  • Void Volume
    0.4 mL

Product Information

  • Brand
    Sartobind® Q
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Strong anion exchange membrane
  • Pack Size
    10
  • Type
    Membrane adsorber
  • What you receive
    • 10 units
    • 2 adapters Luer male to UNF 10-32 female
    • 1 operating instruction
    • 1 certificate

Sterility/Purity

  • Sterilization Method
    Autoclavable
  • Sartobind® Adapter UNF 10-32 female to Luer male

    Adapter UNF 10-32 female to Luer male for Sartobind®Material: natural PEEK