Sartobind® Rapid A
Sartobind® Rapid A is provided as ready-for-use devices which will be fully utilized within a single batch and afterwards disposed:
- >150 g/L*h productivity
- >30 g/L DBC 10% at 12 sec RT
- Average cycle times of only 10-15 min
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Sartobind® Rapid A is a membrane chromatography platform designed for modern monoclonal antibody purification processes, offering a scalable solution for capturing Fc-region containing biomolecules, ideal for process intensification in single- or multi-column setups.
- Ready-for-use consumables, quick and easy setup
- Scalable, cost-efficient portfolio
- Enables process intensification, shorter timelines
- Membrane designed for shorter residence time and diverse mAb sizes
- Designed for full utilization of the membrane’s lifespan
- Expert, tailored consultancy services
With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.
With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.
Application Notes
Datasheet
User Manual
Product Information
-
BrandSartobind® Rapid A