Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind® S Capsules 4 mm bed height
Sartobind® S Pico 0.08 mL
Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
- Price (USD)
- $387.00
- Item No.:
- 92IEXS42DD-11--D
- Pieces
- 10
Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
Overview
Specifications
Choose your Sartobind® S
Sartobind® S membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Sulfonic acid ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.
Applications:
The S membrane adsorber is successfully used in FDA-approved drug manufacture to remove host cell proteins at high flow rates. As a cation exchanger it displays not only aggregate removal capabilities but typically at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).
Benefits:
The Sartobind S adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.
- High speed host cell protein removal up to 30 bed volumes/ min
- Aggregate removal
Easy to use:
- Plug and play devices from 0.08 ml to 5 l
- Can be used like a filter
- Flow rate up to 30 bed volumes/min
- Disposable or re-usable
Applications
-
Application
-
Polishing
- Screening
-
Polishing
Connections (Physical)
-
Connector(s)Female Luer lock
Dimensions
-
Bed Height4 mm
-
Dimensions WxDxH31 × 11 cm
-
Membrane Area2.9 cm²
Features
-
ReusableNo
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Materials of Construction
-
Polypropylene
- Polyester
-
Polypropylene
-
Membrane MaterialStabilized reinforced cellulose
Operating Conditions
-
Maximum Operating Pressure0.6 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate0.8 – 2.4 mL/min
-
pH StabilitypH 3 – 14 (short term)
Physicochemical Information
-
Bed Volume0.08 mL
-
LigandSulfonic acid
-
Ligand Density2 – 5 µeq/cm²
-
Pore Size3 – 5 µm
-
Reference ProteinLysozyme
-
Thermal StabilitySartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
-
Typical Dynamic Binding Capacity 10% per unit2.0 mg
-
Void Volume0.4 mL
Product Information
-
BrandSartobind® S
-
Membrane TypeStrong cation exchanger
-
Pack Size10
-
TypeMembrane adsorber
-
What you receive
-
10 units
-
2 adapters Luer male to UNF 10-32 female
-
1 operating instruction
- 1 certificate
-
10 units