Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartoclear® F&B Sheets 40 x 40 cm C3

Sartoclear® F&B Depth Filter Sheets are designed for clarification and microbe-retentive filtration within the food and beverage sector. Crafted from high-quality natural materials like cellulose and diatomaceous earth, these sheets come in multiple sizes to accommodate different filtration needs.

Grade
Filtration Area
Retention Rate
Price (USD)
$269.00
Item No.: 
290C3-040040FN
Pieces
100
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoclear® F&B Sheets 40 x 40 cm C3
Sartoclear® F&B Sheets 40 x 40 cm C3

Sartoclear® F&B Depth Filter Sheets are designed for clarification and microbe-retentive filtration within the food and beverage sector. Crafted from high-quality natural materials like cellulose and diatomaceous earth, these sheets come in multiple sizes to accommodate different filtration needs.

Price (USD):
$269.00
Item No.:
290C3-040040FN
Number of pieces
100

Overview

Specifications

Sartoclear® Depth Filter Sheets: Efficient Filtration for Biopharmaceutical Applications

Product Information:

Sartoclear® Depth Filter Sheets are tailored to meet the filtration demands of the food and beverage industry, delivering effective and dependable solutions. Constructed from high-quality materials, these sheets are available in various formats to suit a wide range of applications. Here is a detailed overview of their features, applications, and benefits.

Formats:

  • Sizes: Sartoclear® sheets are available in sizes of 400 × 400 mm and 600 × 615 mm, providing flexibility in installation and use.
  • Thickness: Each sheet maintains a consistent thickness of approximately 3.8-3.9 mm, ensuring uniform performance across applications.
  • Retention Grades: Nominal retention ranges from 0.2 to 4.0 µm, catering to specific filtration needs and flow rates.

Applications:

  • Biopharmaceutical Filtration: Designed for clarification and microbe-retentive filtration in processes involving wine, beer, fruit juices, and spirits.
  • Food and Beverage Industry: Complies with EU and US regulations, making it suitable for applications requiring high standards of hygiene.

Materials Used:

  • Cellulose: High-grade cellulose forms the base of the filter sheets, providing structural integrity and effective filtration.
  • Diatomaceous Earth: Enhances the filtration matrix, contributing to the unique three-dimensional structure with a void volume of up to 85%.

Advantages:

  • Efficient Filtration: The design ensures effective filtration with minimal pressure drop, optimizing process flow and reducing operational costs.
  • Versatility: Sheets can be tailored to specific flow rates by adjusting the number used, offering adaptability in various applications.
  • Particle Retention: Positive Zeta potential enhances the capture of negatively charged particles and colloids, protecting downstream filters.
  • Regulatory Compliance: Manufactured under a certified quality management system, meeting EU and US regulations for food contact materials.
  • Cost Management: Reduces overall material costs by protecting downstream filters and minimizing consumable usage.
  • Sterilization: Steam up to 134°C or hot water sanitization at 85°C can be used, ensuring particle-free conditions for effective sterilization.

Sartoclear® Depth Filter Sheets offer a dependable and flexible solution for filtration requirements in the food and beverage industry, balancing efficiency, regulatory adherence, and cost control. Their distinctive design and material composition contribute to maintaining high filtration standards.

Applications

  • Application
    Food and Beverage
  • Application Area
    Clarification
  • Industry
    Food & Beverage

Dimensions

  • Dimensions
    400 × 400 mm
  • Filtration Area
    400 x 400 mm

General Specifications

  • Filter Format
    Depth Filter Sheets
  • Grade
    C3
  • Thickness
    3.8 mm

Materials of Construction

  • Depth Filter Material
    Cellulose and Diatomaceous Earth
  • Filter Material
    Cellulose and Diatomaceous Earth

Physicochemical Information

  • Retention Rate
    4.0 µm

Product Information

  • Brand
    Sartoclear®
  • Pack Size
    100
  • Type
    Depth filter sheet

Usage Protocols

  • Sterilization Procedures
    The filtration system can be sterilized with steam of up to 134°C at a saturated steam pressure of 200 kPa | 29 Psi. Before applying steam to the filter pack it is important to loosen the tightened filter pack and slightly open all the vent and drain valves. In this way the steam penetration is optimized and steam shocks will be prevented.