Sartocon® 2 Filtration Sets

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (2)

  • Sartocon® 2 Microfiltration Set
    Item no.
    17546---201
    Filter Class
    Microfilter
  • Sartocon® 2 Ultrafiltration Set
    Item no.
    17546---202
    Filter Class
    Ultrafilter
  • The Sartocon® 2 plus holding device is a crossflow filtration system for pharmaceutical and biotechnological applications. This system has been specially designed for the concentration, desalting, depyrogenation and fractionation of liquids.

    Typical applications are the concentration and diafiltration of the following:

    • vaccines, IgG, albumin and antibodies

    The set includes inline pressure gauges. This enables the user to run e.g. crossflow cell harvest processes even with controlled back pressure from the permeate side. The inline pressure gauges are oil damped to allow accurate pressure read out when in use with a peristaltic pump or another pulsating pump technology. The membrane of the inline pressure gauges is made of 316L stainless steel. The holding device is self-venting and self-draining. The permeate manifold is designed to minimize the required benchtop space.

    Product Information

    • Brand
      Sartocon®  
  • Hydrosart® Ultrafilter
    Item no.
    M_Hydrosart_Ultrafilter

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    • Ultra-low protein adsorption
    • Easy cleaning
    • Higher yields
    • Long product life
    • Retains its performance even with repeated use without fouling or loss of retention

  • Hydrosart® Microfilter
    Item no.
    M_Hydrosart_Microfilter

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    • Ultra-low protein adsorption
    • Easy cleaning
    • Higher yields
    • Long product life
    • Retains its performance even with repeated re-use without fouling or loss of retention

  • Polyethersulfone Ultrafilter
    Item no.
    M_Polyethersulfone_Ultrafilter

    PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.

    • Stable polymer featuring a broad pH and temperature range

    • Minimal adsorption of proteins, viruses, etc.
    • Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
    • Membrane retention is unaffected by repeated re-use

  • Polyethersulfone Microfilter
    Item no.
    M_Polyethersulfone_Microfilter

    PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.

    • Stable polymer featuring a broad pH and temperature range

    • Minimal adsorption of proteins, viruses, etc.
    • Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
    • Membrane retention is unaffected by repeated re-use