- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartocon® Slice 50 | TFF Ultrafiltration
Sartocon® Slice 50 | Hydrosart® | 2kDa | 50cm² | E-Screen
- Membrane Materials: Hydrosart® or Polyethersulfone
- Effective Filtration Areas: 50 cm²
- NWCOs: 1 - 300 kDa
- Screen Types: E-Screen or ECO Screen
- Connectors: Female Luer Lock
- Price (USD)
- $218.00
- Item No.:
- 3D91441950ELLPU
- Est. delivery date:
- For more information please log in
- Piece
- 1
- Membrane Materials: Hydrosart® or Polyethersulfone
- Effective Filtration Areas: 50 cm²
- NWCOs: 1 - 300 kDa
- Screen Types: E-Screen or ECO Screen
- Connectors: Female Luer Lock
Overview
Specifications
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes
Hydrosart® Membrane
Hydrosart® high performance membrane is a stabilized cellulose-based membrane that has been optimized for biopharmaceutical process applications. Hydrosart® is stable across a broad pH range, is extremely hydrophilic, making it non-protein binding, and virtually non-fouling. Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures. These features make Hydrosart® an ideal membrane for biological applications.
Polyethersulfone Membrane
Polyethersulfone (PES) membrane is an established membrane polymer that is well suited to any biopharmaceutical process applications. PES membrane is a stable polymer that can operate in a broad pH and temperature range and withstand aggressive cleaning cycles.
Flow Channel Geometry
Sartocon® Slice 50 is available in two flow channel geometry versions. E-Screen filters are dominantly used for protein concentrations up to above 20% as well as viscosity conditions greater than 3 cp. ECO-Screen devices mainly used for water-based protein solutions of below 20% protein concentration as well as lower than 3 cp viscosity.
Advantages
Sartocon® Slice 50 is available in all membrane materials and cut offs and enables flexibility in membrane screening.The Self contained design features ease of use. No further compression holder is needed. The low membrane adsorption ensures minimal product loss as well as high flux and product yieldA Data Matrix code ensures fast access to the order code and shelf-life data.Luer lock Female ports ensure a Quick connection to the Sartoflow® Smart systemThe low hold up volume design allows a high concentration factor
Available Cut-Offs
Hydrosart: 2 | 5 | 10 | 30 | 100 | 300 kDa
Polyethersulfone: 1 | 5 | 8 | 10 | 30 | 50 | 100 | 300 kDa
Regulatory Compliance
All product contact materials have passed the current USP Biological Test and Cytotoxicity Test. All materials are BSE and TSE free. The filtrate meets or exceeds the currently valid USP and EP for sterile Water for Injection, with respect to extractable substances, oxidizable substances and Bacteria Endotoxins.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filtration Area50 cm²
-
Flow Channel GeometryProtein conc. >20% /or viscosity above.3cp
General Specifications
-
Cassette FormatSlice 50 Cassettes
-
Filter FormatCassettes
Materials of Construction
-
Membrane MaterialHydrosart®
-
Sealing CompoundNot Applicable
-
Spacer
-
Polypropylene (PP)
- Polyvinylidene fluoride (PVDF)
-
Polypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 2 – 14
Physicochemical Information
-
MWCO2 kD
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
Pack Size1
-
TypeE-Screen (High viscosity)