Sartocool® PS Cartridge 0.45 µm 30"

The Sartocool® PS filter cartridge has been specially designed for the sterile filtration of food liquids. Sartocool® PS cartridges are used for final filtration before bottling for drinks such as wine, sparkling wine or bottled water.

Price (USD):
$10,836.00
Item No.: 
5302806A3------G
Pieces
25

*Custom/bulk order quotes are provided within 72 hours of request.

Product Information

The Sartocool® PS filter cartridge has been specially designed for the sterile filtration of food liquids. We have focused on ensuring microbiological stability with low operating costs to meet the requirements of the food industry.

Applications

Sartocool® PS cartridges are used for final filtration before bottling for drinks such as:

  • Wine
  • Sparkling wine
  • Bottled water

Benefits and features of Sartocool® PS

High Filtration Performance

The extremely large pore volume and density are the decisive reasons for the excellent flow rates of Sartocool® PS. Both the filter area and the pleat geometry are designed for high performance. This has the practical advantage that filter systems can be sized considerably smaller. In part, the number of cartridges installed in existing systems can be greatly reduced, which saves filtration costs. The flow rate of Sartocool® PS is higher than that for all other membrane cartridges used for this purpose (0.45 μm–0.8 μm).

Excellent Throughputs

Filterability of beer is the decisive factor determining the throughput of the cartridges. Nevertheless, the optimized membrane geometry of Sartocool® PS minimizes the build-up of b glucans, and thus gelation, ensuring excellent throughput. Up to now, cleaning processes using conventional caustic soda, which is available in every brewery, achieved outstanding results. The high throughput of Sartocool® PS filter cartridges, when used under optimum conditions, will result in filtration costs that are equal to those of flash pasturization.

Stability

Since the Sartocool® PS membrane is made of polyethersulfone, these filter cartridges are chemically resistant within the pH range of 1–14. This means that the cartridges can be regenerated using caustic soda| acids. In practice, Sartocool® PS has undergone 100 cleaning cycles successfully. Moreover, the properties of Sartocool® PS are not affected by sterilization procedures using hot water or steam. The cartridges also feature excellent stability when subjected to mechanical stress. Sartocool® PS filter cartridges are installed upstream of the bottling machine or keg filler, which necessitates a rugged design. Sartocool® PS meets all these design requirements. As a result, Sartocool® PS cartridge filters can withstand thousands of pressure surges of up to 5 bar (~72 psi).

Microbiological Stability

Sartocool® PS is often connected downstream of the sheet filter to ensure the beer’s shelf life. Sartocool® PS offers the highest assurance against beer spoilage microbes, which has been validated by a bacteria challenge test using Lactobacillus lindneri. The retention rate is at least 107 bacteria/cm2.

Integrity-testable and Quality

The integrity of Sartocool® PS membrane filters cartridges can be easily checked by performing an integrity test before and after filtration to guarantee the highest biological safety. This membrane filter is designed and manufactured according to an ISO 9001 certified quality management system. All the raw materials used to produce the Sartocool® PS cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.


These guidelines for plastics allow the use in food and beverage applications.


All materials used meet the requirements of the FDA.

Accessories Information

  • Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)

Applications

  • Application
    Beverage Filtration
  • Application Area
    Filtration of near-water beverages
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    30"(2.34 m² / 25.18 ft²)
  • Filtration Area
    2.34 m² | 25.18 ft²

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar | 29 psi at 20°C

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES), asymmetric
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.45 µm

Product Information

  • Brand
    Sartocool®
  • Pack Size
    25

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable & In-Line Steam Sterilizable
    • Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
    • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
    • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar