Sartoflow® 5000 SU Feed TC (1)

Key Facts

The Sartoflow® 5000 single-use flow kits are designed for the Sartoflow® 5000 SU TFF system, with multiple options to choose from.

Benefits

  • Ready-to-use
  • Fast turnaround: Quickly switch between products without extensive cleaning.
  • Reduced risk with improved contamination control, ensuring a consistent and reliable process.
  • Precise monitoring: Integrated sensors ensure accurate process control.
Article number: 
SF5-TC-FEED-1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® 5000 SU Feed TC (1)
Sartoflow® 5000 SU Feed TC (1)

Key Facts

The Sartoflow® 5000 single-use flow kits are designed for the Sartoflow® 5000 SU TFF system, with multiple options to choose from.

Benefits

  • Ready-to-use
  • Fast turnaround: Quickly switch between products without extensive cleaning.
  • Reduced risk with improved contamination control, ensuring a consistent and reliable process.
  • Precise monitoring: Integrated sensors ensure accurate process control.
Item No.:
SF5-TC-FEED-1

Overview

Specifications

Single-Use Flow Kit for the Sartoflow® 5000 SU System


The Sartoflow® Single-Use Flow Kit is carefully designed to integrate effortlessly with the Sartoflow® 5000 SU system, ensuring optimal performance and process reliability. Built around core components manufactured by Sartorius and carefully selected third-party providers, the flow kit adheres to common guidelines, guaranteeing suitability and quality.

Applications

  • Application
    • Diafiltration
    • Ultrafiltration
    • Microfiltration
    • Concentration
    • Buffer Exchange
  • Application Area
    • Monoclonal antibody production
    • Recombinant protein production
    • Vaccines
  • Process Step
    • Clinical Trial Manufacturing
    • Commercial Manufacturing

Connections (Physical)

  • Connections
    Tri-clamp

Features

  • Reusable
    No
  • Sensors
    No

General Specifications

  • Tubing
    Platinum cured silicone, reinforced in high pressure sections

Operating Conditions

  • Operating Pressure
    0 – 4 bar(g) |58 psi

Product Information

  • Brand
    Sartoflow®
  • Filter Type
    • Flat sheet cassette
    • Hollow fiber module
  • Section
    feed

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Gamma Irradiation
    Yes