Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartoguard GF | Midicaps® | 0.2µm | Size 0 | 2pc.

Perfect for small-scale production, Midicaps® deliver effective prefiltration with dual-layer construction, ensuring high particle retention and turbidity reduction, optimizing flow rates and throughput for specialized applications.

Filter Size
Sterilization Method
Connector(s)
Item No.: 
5485307G0--FF--V
Pieces
2
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoguard GF | Midicaps® | 0.2µm | Size 0 | 2pc.
Sartoguard GF | Midicaps® | 0.2µm | Size 0 | 2pc.

Perfect for small-scale production, Midicaps® deliver effective prefiltration with dual-layer construction, ensuring high particle retention and turbidity reduction, optimizing flow rates and throughput for specialized applications.

Item No.:
5485307G0--FF--V
Number of pieces
2

Overview

Specifications

Sartoguard GF Prefiltration Filters

Sartoguard GF filters provide efficient prefiltration for biopharmaceutical liquids, combining clarification and bioburden reduction in a scalable platform. A dual-layer Polyethersulfone (PES) membrane protected by glass fiber fleece delivers high throughput and reliable retention.

Key Features

  • Dual-Layer Construction: PES membrane combined with a glass fiber fleece enhances particle loading capacity while maintaining reliable retention of fine particulates.
  • Nominal Retention Ratings: Available in 0.1 µm and 0.2 µm nominal ratings to match clarification and bioburden control needs at different process steps.
  • Defined Retention Performance: Typical log reduction value of 6 per cm² for defined microorganisms supports confident bioburden reduction in media and intermediates.
  • Integrity Testable: Supports on-site diffusion and bubble point testing for straightforward qualification and routine release in development and production.
  • Scalable Formats: Available in multiple formats to enable linear scale-up from process development to large-scale manufacturing.

Applications

  • Prefiltration of Cell Culture Media
  • Buffers
  • Serum
  • Ophthalmics
  • Large Volume Parenterals; Colloid and lipid containing liquids

Benefits

  • Effective Bioburden Control: Retention performance helps lower microbial load, supporting consistent processing and protecting your sterilizing-grade filters.
  • Strong Clarification Capability: Dual-layer design with glass fiber fleece reduces turbidity and captures a wide particle size range to stabilize flow and reduce fouling.
  • Shorter Filtration Cycles: High throughput supports reduced processing time and may lower filter count, contributing to efficient batch turnaround.
  • PFAS: Made without intentionally using PFAS compounds.
  • Consistent Scale-Up: Common materials and membrane architecture across formats provide predictable performance from laboratory screening to production scale.

Applications

  • Application
    • mAB Production
    • Protection of Final Filters
  • Industry
    Pharma / Biotech
  • Modality
    • Media Filtration
    • Harvest | Cell Removal
    • Filtration after Virus Inactivation
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    size 0 (0.3 m² / 3.2 ft²)
  • Filtration Area
    0.3 m²
  • Outer Diameter
    108.5 mm (77 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    Midicaps®
  • Filter Format
    Capsules
  • Maximum Diffusion
    12 mL/min at 2.0 bar | 29 psi
  • Minimum Required Bubble Point
    2.3 bar | 33 psi
  • Test Pressure
    2 bar

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Glass Fiber (GF)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartoguard GF
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar