Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartolab® RF 50 PES Non Sterile Vacuum Filtration Units for 50 mL samples, box of 96 pieces

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 250 mL, 500 mL and 1000 mL.

Sartolab® RF|BT units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Pore Size
Pack Size
Price (USD)
$708.00
Item No.: 
180E01--------E8
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
96
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® RF 50 PES Non Sterile Vacuum Filtration Units for 50 mL samples, box of 96 pieces
Sartolab® RF 50 PES Non Sterile Vacuum Filtration Units for 50 mL samples, box of 96 pieces

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 250 mL, 500 mL and 1000 mL.

Sartolab® RF|BT units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

Price (USD):
$708.00
Item No.:
180E01--------E8
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
96

Overview

Specifications

Sartolab® RF | BT vacuum filtration units are convenient filtration units designed for research purposes and, therefore, for the filtration of small volumes from 50 mL to 1 L. Sartolab® RF as a complete system includes a receiver flask to the filtration funnel. Sartolab® BT is a bottle top filter (filtration funnel) without a receiver flask, enabling customers to use their own receiver flasks and/or to expand the filtration capacity, depending on the particle load of the filtered liquid, by filling more than one receiver flask.

User Benefits:

  • Highest flow rates with a large filtration area
  • No loss of protein with a low protein affinity membrane
  • Low hold-up volume due to an optimized membrane support
  • Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples

Applications

  • Application
    • Buffer & Media
    • Clarification
  • Application Area
    Sterile filtration

Components

  • With or Without Receiver Flask
    RF (with receiver flask)

Dimensions

  • Filter Diameter
    ⌀ 58.5 mm
  • Filtration Area
    21 cm²
  • Neck Size Bottle Top Units
    ⌀ 32 mm

Features

  • Device/Instrument Compatibility
    Sartolab® Multistation

General Specifications

  • Device Format
    RF (with receiver flask)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.22 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Vacuum filtration units (with receiver flask)
  • Pack Size
    96
  • Packaging
    Bulk packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    N/A

Volume

  • Filling Volume
    50 mL
  • Funnel Volume
    50 mL
  • Receiver Flask Volume
    50 mL (conical tube)
  • Volume
    50 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.