Sartopure® GF Plus Mini Cartridge 1.2 µm Size 7
The New Generation of Adsorptive Depth Filters
Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes.The unique construction results in an unmatched combination of total throughput and turbidity reduction.
- Item No.:
- 5551503P7------B
Choose your Sartopure® GF Plus
Highly Adsorptive Glass Fleece Prefilter
Turbidity reduction in:
- Cell harvest
- mAB
- Vaccine
- Lipid and colloid containing fluids
Benefits:
- Best turbidity reduction
- Highly adsorptive
Accessories Information
-
Adapter15 (Bayonet adapter with inner O-ring)
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Connections (Physical)
-
Connector InletBayonet Adapter with O-ring (15)
-
Connector OutletN/A
Dimensions
-
Filter Sizesize 7 (0.04 m² / 0.4 ft²)
-
Filtration Area0.04 m²
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
Materials of Construction
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Physicochemical Information
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® GF Plus
-
Pack Size5
Sterility/Purity
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.