Sartopure® IND Cartridge 0.65 µm 30"

Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.

Price (USD):
$5,670.00
Item No.: 
5502505P3---E--G
Availability: 
Pieces
25

*Custom/bulk order quotes are provided within 72 hours of request.

Product Information

Sartopure® IND cartridges are developed for a wide range of industrial prefiltration. The all polypropylene construct contains multiple layers of pleated polypropylene fleece material making the Sartopure® IND cartridges an effective prefilter for particle removal and the protection of process equipment. The brought range of retention rates allows the usage throughout all process steps.

Applications

  • Prefiltration of beverages
  • Water filtration
  • Industrial applications

Chemical Compatibility and Process Economy

The all polypropylene construct is resistant to pH values from 1 to 14 and a variety of chemical cleaning agents. Sartopure® IND cartridges ensure a selective particle retention guaranteeing an optimal filtration result and protection of process equipment. This range of cartridges packaged by 25 units reduces the overall cost for filtration and process profitability.

Performance

Sartopure® IND filter cartridges combine a high dirt holding capacity, protective abilities and extremely high flow rates. Sartopure® IND cartridges are easy to clean for an efficient regeneration if necessary.

Documentation

Sartopure® IND cartridges are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. All the raw materials used to produce the Sartopure® IND cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.

These guidelines for plastics allow the use in food and beverage applications.

All materials used meet the requirements of the FDA.

Accessories Information

  • Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

Applications

  • Application
    Clarification
  • Application Area
    • Prefiltration of beverages
    • Water filtration
    • Industrial applications
  • Industry
    Pharma / Biotech / F&B

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    30"(1.8 m² / 19.4 ft²)
  • Filtration Area
    1.8 m² | 19.4 ft²
  • Length
    750 mm
  • Outer Diameter
    70 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar | 29 psi at 20°C

Materials of Construction

  • Depth Filter Material
    MultiplePolypropylene layers
  • Filter Material
    Multiple polypropylene (PP) layers
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    Polypropylene (PP)
  • Material o-ring | seal
    EPDM
  • Membrane Material
    Multiple polypropylene (PP) layers
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.65 µm

Product Information

  • Brand
    Sartopure® IND
  • Filter Type
    Membrane Filters
  • Pack Size
    25
  • Type
    Prefilter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
    • In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi