Sartopure® IND Cartridge 8 µm 10"

Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.
Filter Size
Retention Rate
Adapter
Price (USD)
$649.00
Item No.: 
5502501P1------C
Pieces
6
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® IND Cartridge 8 µm 10"
Sartopure® IND Cartridge 8 µm 10
Sartopure® IND cartridges, made of layered polypropylene fleece, are designed for diverse industrial prefiltration. They effectively remove particles and protect process equipment. Their wide range of retention rates enables use in all process steps.
Price (USD):
$649.00
Item No.:
5502501P1------C
Number of pieces
6

Overview

Specifications

Sartopure® IND: Efficient Filtration Solutions - Versatile, Durable, and Compliant

Product Information:

Sartopure® IND Particle Reduction Filter Cartridges are designed to meet the diverse needs of industrial prefiltration applications. With a robust construction and versatile functionality, these cartridges are ideal for ensuring optimal filtration and equipment protection across various sectors, including beverage and water processing.

Main Formats and Applications:

  • Retention Rates: Available in a range of retention rates from 0.45 µm to 50 µm, Sartopure® IND cartridges cater to different process steps, ensuring effective particle removal tailored to specific requirements.
  • Sizes: Offered in multiple sizes to accommodate various operational needs, these cartridges are adaptable to different filtration systems and setups.
  • Applications: Suitable for prefiltration in beverage production, water treatment, and other industrial processes, Sartopure® IND cartridges enhance process economy and reduce overall filtration costs.

Materials Used:

  • Polypropylene Construction: The all-polypropylene structure provides chemical compatibility with a wide pH range (1 to 14), ensuring durability and resistance to various cleaning agents.
  • Pleated Fleece Layers: Multiple layers of pleated fleece are designed for efficient particle retention, contributing to high dirt holding capacity and flow rates.

Advantages:

  • Chemical Compatibility: Resistant to a broad spectrum of pH levels, these cartridges are suitable for diverse cleaning and sterilization processes.
  • High Dirt Holding Capacity: The pleated design allows for significant dirt retention, reducing the frequency of cartridge replacement and maintenance.
  • Compliance with Regulations: Manufactured under an ISO 9001 certified Quality Management System, Sartopure® IND cartridges meet EU and FDA regulations for food contact, ensuring reliability.
  • Sterilization Support: Capable of in-line steam and hot water sterilization, with a minimum of 100 sterilization cycles, these cartridges offer long-term usability and efficiency.
  • Easy Installation and Cleaning: Designed for user-friendly installation and maintenance, Sartopure® IND cartridges simplify operational processes and enhance productivity.

Sartopure® IND Particle Reduction Filter Cartridges are engineered to provide reliable and efficient filtration solutions, supporting the needs of industries that demand high-quality and cost-effective filtration systems.

Accessories Information

  • Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

Applications

  • Application
    Clarification
  • Application Area
    • Prefiltration of beverages
    • Water filtration
    • Industrial applications
  • Industry
    Pharma / Biotech / F&B

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Filtration Area
    0.6 m² | 6.5 ft²
  • Outer Diameter
    70 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar | 29 psi at 20°C

Materials of Construction

  • Depth Filter Material
    MultiplePolypropylene layers
  • Filter Material
    Multiple polypropylene (PP) layers
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Multiple polypropylene (PP) layers
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    8 µm

Product Information

  • Brand
    Sartopure® IND
  • Filter Type
    Membrane Filters
  • Pack Size
    6
  • Type
    Prefilter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
    • In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi