Sartopure® IND Jumbo Star 0.45 µm 20"
The Sartorius Jumbo Star Sartopure® IND cartridges provide the largest filtration area with the smallest footprint in the market, allowing for efficient backwashing with water for particle-rich beverages. The cartridges come in a wide range of retention rates and feature a modular design for customization to any production requirement.
- Price (USD):
- $5,365.50
- Item No.:
- 5504006J2
- Piece
- 1
Choose your Sartopure® IND
Product Information
Jumbo Star Sartopure® 0.45 μm Sartorius introduces the fines available fleece material on the market to the food and beverage industry. The fleece material shows an unmatched total throughput, particle retention, protective abilities of the final membrane filtration before filling at an extreme flow rate. The all polypropylene construction makes it resistant to all common cleaning chemicals and numerous sterilization cycles.
Jumbo Star Sartopure® cartridges combine the highest bfiltration area on the smallest footprint on the market. Particle-rich beverages can be filtered with Jumbo Star cartridges that are easily and efficiently backwashed with water. This allows for a significant reduction of filtration area, filter consumption and overall costs for filtration. Sartopure® Jumbo Star filter cartridges are available in the widest range of retention rates and their modular design allows the adaptation to all production requirements.
Benefits
- Extend the life time of the final membrane filter before filling if used as prefilter before bottling
- Reduce filter consumption
- Highest filtration area on smallests footprint: reduce hardware investment costs
- Robustness & configuration adapted to backwash
- Quick installation
Applications
- Prefiltration upstream of the final membrane filtration before filling (water, wine and beer applications)
- Trapfiltration downstream of the diatomaceous earth | PVPP filter for beer industry
- Clarification step in winery and distillery
- Retention of tartar crystals after cold treatment of wine
- Retention of particles, reduction of colloids and bioburden in water, wine and beer and in alcohol production, also for venting large tanks
- Possibility of use on raw wine as an alternative to Kieselghur filter or Cross-flow filter or as cellar filter after tartaric stabilization
Documentation
Jumbo Star Sartopure® filters are designed and manufactured according to an ISO 9001 certified quality management system. All raw materials which are used to produce Jumbo Star Sartopure® are in accordance with EU regulation 1935/2004/EC or are listed in the Regulations (EU) No. 10/2011 relating to plastic materials and article intended to come into contact with food. All used materials comply with FDA requirements.
Flexibility
The modular concept allows the ideal adaptation to production requirements from 7 m2 to 28 m2 of filtration area.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationClarification
-
Application Area
-
Prefiltration of beverages
-
Water filtration
- Industrial applications
-
Prefiltration of beverages
-
IndustryPharma / Biotech / F&B
Compliance Information
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size20"(14 m² / 150.7 ft²)
-
Filtration Area14 m²
-
Length500 mm
-
Outer Diameter275 mm
General Specifications
-
Capsule/Cartridge FormatJumbo Cartridge
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure1.5 bar | 22 psi at 20°C
Materials of Construction
-
Depth Filter MaterialMultiplePolypropylene layers
-
Filter MaterialMultiple polypropylene (PP) layers
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialMultiple polypropylene (PP) layers
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 1 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.45 µm
-
Retention Rate0.45 µm
Product Information
-
BrandSartopure® IND
-
Filter TypeMembrane Filters
-
Pack Size1
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodHot Water & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
- In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi
-
In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles