Sartopure® PP2 Jumbo Star 1.2 µm 40"
Sartopure® PP2 Jumbo Star modular filter elements can be used for a wide range of prefiltration applications. Retention of hard, non deformable particles and reduction of bioburden from liquids is achieved through fractionated defined depth filtration.
- Price (USD):
- $5,380.00
- Item No.:
- 5594003J4----CN
- Piece
- 1
Choose your Sartopure® PP2
Product Information
Jumbo Star Sartopure® PP2 modular filter elements can be used for a wide range of prefiltration applications. Retention of hard, non deformable particles and reduction of bioburden from liquids is achieved through fractionated defined depth filtration. Jumbo Star Sartopure® PP2 combine multiple layers of progressively finer polypropylene depth filter fleeces in a pleated format.
Application
Jumbo Star Sartopure® PP2 are the ideal choice for prefiltration and clarification of:
- Plasma Fractions
- LVP Solution
- Ophtalmics
- WFI
- Process water
Security
Jumbo Star Sartopure® PP2 filter elements ensure selective and defined particle retention. They are a valuable protection for the final membrane filter. The completely polypropylene construction offers a broad chemical compatibility.
Economic Prefiltration
Highest dirt loading capacities in combination with high flow rates make Jumbo Star Sartopure® PP2 filter elements an ideal choice for a variety of large-scale filtration applications in the Pharmaceutical industry. Filtration costs are reduced to a minimum as these filters provide a long service life in many applications.
Reliable Operation
The new modular construction together with effective combination of nonwoven polypropylene achieves highest process reliability and reproducible results from batch to batch even under varying process conditions.
Cost Saving
The modular filter construction in combination with the expanded filter area results in a smaller filter housing, minimizing the required footprint. Jumbo Star filters are available in 4 different cartridge sizes to match a wide range of batch sizes.
Flexibility
Jumbo Star Sartopure® PP2 filter elements are available in a modular design from 7 m2 filter area up to 28 m2 filter area. This flexibility facilitiates an easy adoption to your filtration process, depending on the batch size.
Documentation
Jumbo Star Sartopure® PP2 filter are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.
Accessories Information
-
Adapter40 (Double bayonet)
Applications
-
ApplicationClarification
Dimensions
-
Filter Size40"(28 m² / 301.4 ft²)
-
Filtration Area28 m² | 301.4 ft²
General Specifications
-
Capsule/Cartridge FormatJumbo Cartridge
-
Maximum Allowable Back Pressure1.5 bar | 22 psi at 20°C
Materials of Construction
-
Filter MaterialMultiple polypropylene (PP) layers
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialMultiple polypropylene (PP) layers
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 80 °C: 1 bar
Physicochemical Information
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® PP2
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Autoclaving: at 134°C, 30 min, 2 bar
- In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
-
Autoclaving: at 134°C, 30 min, 2 bar