Sartopure® PP3 Capsule 3 µm Size 4

Clarification - Low Extractable Profile - Small Scale

Unlock superior filtration with the Sartopure® PP3 size 4 capsule, crafted for both upscaling and small-scale processes. Its multiple layers of progressively finer pleated polypropylene material ensures low extractables and clear results, safeguarding your downstream equipment with ease.

  • Filter Material: Polypropylene
  • Effective Filtration Area*: 0.012 - 0.018 m² (0.13 - 0.19 ft²)
  • Inlet Connector: 0.25 inch Multiple Stepped Hose Barb
  • Outlet Connector: 0.75 inch Multiple Stepped Hose Barb
  • Packaging: 5 Pieces

*Exact EFA depends on the retention rate. For more inforamtion please look at the specification or documentation.

Retention Rate
Price (USD):
$120.00
Item No.: 
5051302P4--OO--B
Availability: 
Pieces
5

*Custom/bulk order quotes are provided within 72 hours of request.

Discover Sartopure® PP3, the culmination of Sartorius' extensive experience in prefiltration for the pharmaceutical and biopharmaceutical sectors. This advanced polypropylene fleece-based prefilter is engineered to deliver both high total throughput and exceptional protective abilities. Enhancing the PP3 series, the Size 4 Capsule is perfectly suited for both upscaling and small-scale processing, facilitating the seamless transition to the optimal prefilter setup.

Key Features:

  • High Throughput Performance: Maximizes efficiency, reducing the need for larger filtration areas.
  • Robust Particle Retention: Offers consistent performance under varying process conditions for reliable operation.
  • Broad Chemical Compatibility: Suitable for a wide range of solvents, acids, and bases due to its all-polypropylene construction.
  • Low Extractable Profile: Ensures product purity, minimizing the risk of contamination.
  • Cost-Effective: Decreases filter consumption and overall prefiltration costs through optimized design.
  • High Product Yield: Low unspecific binding from the all-polypropylene design enhances product recovery.

Applications:

  • Protection of downstream equipment
  • Clarification in vaccine production
  • Viral vector processing (esp. Lentivirus)
  • Ophthalmic solutions
  • Large volume parenterals
  • Antibiotics and solvent processing

Retention Rates Available:

The Sartopure® PP3 is available in a comprehensive range of retention ratings, including 0.45, 0.65, 1.2, 3, 5, 8, 20, and 50 μm, to cater to diverse prefiltration requirements.

With the Sartopure® PP3 and the Size 4 Capsule for upscaling and small-scale processing, you're not just choosing a filter; you're embracing a comprehensive solution for excellence and innovation in filtration technology. Elevate your process with unmatched performance and value.

Discover the Sartopure® PP3 Size 4 Capsule and the entire Sartopure® PP3 product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartopure® PP3.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector Inlet
    1/4" Multiple Stepped Hose Barb
  • Connector Outlet
    1/4" Multiple Stepped Hose Barb

Dimensions

  • Filter Size
    size 4 (0.018 m² / 0.19 ft²)
  • Outer Diameter
    63 mm (46 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 4 bar, 80 °C: 2 bar
  • Maximum Operating Pressure
    20 °C: 4 bar

Physicochemical Information

  • Retention Rate
    3 µm

Product Information

  • Brand
    Sartopure® PP3
  • Packaging
    5 Pieces per Packaging

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    134 °C, 2 bar, 30 min
´