Sartopure® PP3 Cartridge 1.2 µm 20"
The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.
- Item No.:
- 5052703P2
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopure® PP3
High Performance Polypropylene Prefilter
Sartopure® PP3
Applications:
- Early clarification steps in vaccine production
- Blood and Plasma fractionation
Benefits:
- Highest total throughput
- Superior protection abilities
- Expanded retention rate 0.45µm – 100µm
Basic Polypropylene Prefilter
Sartopure® PP2
Applications:
- Production supporting prefiltrations like Chemicals & WFI
- Ophthalmics
Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus
Turbidity reduction in:
- Cell harvest
- mAB
- Vaccine
- Lipid and colloid containing fluids
Benefits:
- Best turbidity reduction
- Highly adsorptive
For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.
Accessories Information
-
Adapter21 (Double open end with flat gasket)
Applications
-
ApplicationClarification
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector InletBayonet Adapter with 222 Double O-ring (27)
-
Connector OutletN/A
Dimensions
-
Filter Size20"(0.9 m² / 9.7 ft²)
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Retention Rate1.2 µm
Product Information
-
BrandSartopure® PP3
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
- Autoclaving: at 134°C, 30 min, 2 bar
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar