Sartosteel® Cartridge 3 µm 10''
Sartosteel are especially developed for removing particles from liquids, gas and steam. Sartosteel is applied in biopharmaceutical processes such as steam, condensate and water filtration.
- Price (USD):
- $1,081.50
- Item No.:
- 5702502S1----EP
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartosteel
Product Information
Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.Applications
Sartosteel is applied in biopharmaceutical process such as steam, condensate ande water filtration.Chemical Industries
- polymer filtration (from 3 μm)
- catalyst retention (10 μm)
- gas filtration (> 80°C)
- cleaning agents
Machine-building | Automotive Industries
- fuel filtration
- hydraulic oils
Performance
Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.
Product Benefits:
- high dirt-handling capacity
- high mechanical stability
- homogeneous material construction
- absolutely leak-proof connections between end caps and filter unit.
Quality Control:
Sartosteel are designed, developed and manufactured in accordance with a DIN ISO 9001 certified Quality Management System.
Applications:
Sartosteel is applied in biopharmaceutical process such as:
- Steam filtration
- Condensate filtration
- Water filtration
- Polymer filtration (from 3 µm)
- Catalyst retention (10 µm)
- Gas filtration (> 80°C)
- Cleaning agents
- Fuel filtration
- Hydraulic oils
Performance:
Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick nonwoven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.
Product Benefits:
- High dirt-handling capacity
- High mechanical stability
- Homogeneous material construction
- Absolutely leak-proof connections between end caps and filter unit
Quality Control:
Sartosteel are designed, developed and manufactured in accordance with a DIN ISO 9001 Certified Quality Management System.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationAir/Gas Filtration
-
IndustryPharma / Biotech
Dimensions
-
Filter Sizesize 1 (0.5 m² / 5.4 ft²)
-
Filtration Area0.5 m²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
Materials of Construction
-
Filter MaterialStainless Steel (AISI 316 L)
-
Material PrefiltersStainless Steel
-
Material o-ring | sealEPDM
-
Structural CompoundsAISI 304/316 L
Physicochemical Information
-
Gamma StableNo
-
Pore Size3 µm
-
Retention Rate3.0 µm
Product Information
-
BrandSartosteel®
-
Pack Size1
-
TypePrefilter
Sterility/Purity
-
Sterilizing GradeNo