Slice 200 Pressure Sensor
SARTOFLOW® Slice 200 benchtop crossflow system for microfiltration, ultrafiltration and diafiltration processes in R&D, process development, preclinical and small pilot lots. The minimum recirculation volume of approx. 20 ml makes it easy to process small volumes. The features of the SARTOFLOW® Slice 200 benchtop crossflow system allow the user to automate, optimise and document the crossflow processes.
- Item No.:
- 17525SP-01
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
SARTOFLOW® Slice 200 benchtop crossflow system features the latest advances in crossflow technology from Sartorius Stedim Biotech. The SARTOFLOW® Slice 200 benchtop system is designed around our Sartocon® Slice 200 (filter area: 200 cm2) cassette and is perfectly suited for R&D, process development, preclinical and small pilot lots. The minimum recirculation volume of approx. 20 ml makes it easy to process small volumes. The features of the SARTOFLOW® Slice 200 benchtop crossflow system allow users to automate, optimise and document the crossflow processes. The powerful controller of this unit provides your crossflow process with a constant feed rate or constant, predefined inlet pressure by adjsuting the speed of the peristaltic pump head. Constant Transmembranepressure is also possible. Up to five different independent alarms allow the user to stop the crossflow process automatically or to give an alarm e.g. after a predefined permeate weight signal is triggered or a maximum pressure limit is reached. All values are transferred to a Worksheet of the Sartowedge data collection software. Some visual graphs are predefined for fast process control.
- User defineable alarms for reliable operations
- On board application programs
- Finger-tip control via the front panel
- Interfaces directly to PC
- Optically-encoded and servo-controlled pump motor
- Real-time process verification and documentation
System components
The system contains of the following main components:- Tandem 1082 peristaltic pump
- 500 ml graduated polyethersulfone (PES) feed vessel
- 316L (1.4404 | 1.4435) SS Sartocon® Slice 200 holder
- Sartorius laboratory balance Talent TE 4100
- Medical grade pressure transmitters
- 900 rpm integral stir plate and stir bar
- Luer fittings, t-pieces, valves and vents
- Pinch valve for back pressure control
- 6 feet of phar med #15 tubing
- Balance and pump RS232 interface cables
- Win Wedge | SartoWedge PC software
Connections (Data)
-
Data InterfaceRS232
Connections (Physical)
-
ConnectorsLuer lock
Dimensions
-
Depth400 mm
General Specifications
-
Cassette CapacitySartocon® Slice 200 Cassettes: ≤ 2
-
Pump Output50 - 2200 mL/min
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4404/1.4435) stainless steel
-
Recirculation VesselPolyethersulfone (PES)
Operating Conditions
-
Maximum Operating Pressure2.5 bar
-
Minimum Operating Volume~20 mL
Product Information
-
BrandSartocon®
-
TypePressure transmitter
Volume
-
Recirculation Vessel Volume500 mL