Celsius® CFT Logistic Accessories are designed to minimize the manual handling of Celsius® Pak and to mitigate associated risks. This gives end-users the possibility to build an industrial process from filling and freezing to shipping, thawing, and dispensing.

Article number: 
FTH-SM00101-0010
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SM100 Trolley
SM100 Trolley

Celsius® CFT Logistic Accessories are designed to minimize the manual handling of Celsius® Pak and to mitigate associated risks. This gives end-users the possibility to build an industrial process from filling and freezing to shipping, thawing, and dispensing.

Item No.:
FTH-SM00101-0010
Number of pieces
1

Overview

Specifications

A qualified shipping solution is offered as part of the Celsius® CFT platform.

Celsius® CFT Logistic Accessories includes:

  • Celsius® Pak Frames
  • Transfer Carts
  • Celsius® Shippable Storage Module (SSM)
  • Celsius® SSM shipper
  • SSM Insulated Cover
  • SSM Trolley
  • SM100 - Storage Module
  • SM100 Trolley
  • Adaptor, Freezer Storage
  • Celsius® Pak 1L & 2L Carrier
  • Filling Station Insert
  • Celsius® Single-Unit Shipper

Maximum Product Security

  • Celsius® Paks are secured in structural frames for robust handling, even at low temperatures, as proven through extensive functional qualification.
  • Control of the entire process logistics from filling to dispensing, including frozen transport, enables easy and reliable management of large frozen volumes.

Process Flexibility

  • Decouple process steps to provide high manufacturing flexibility.
  • Increase capacities: extend product shelf-life, enable batch processing, easily transfer between DS & DP sites, facilitate management of multi-product facilities.
  • Optimize overall process time with fast freeze and thaw processes

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process Intermediates Freezing and Thawing
    • Bulk Drug Substance Freezing and Thawing

Dimensions

  • Dimensions WxDxH
    29" × 47" × 14-3/4" (74 × 119 × 38 cm)

Features

  • Reusable
    Yes

Materials of Construction

  • Materials of Construction
    304 stainless steel (non-polished)

Product Information

  • Brand
    Celsius® CFT
  • Freezer Technology
    Vertical plate freezing
  • Pack Size
    1

Volume

  • Volume
    100 L
  • Working Volume
    100 L