- Shop
- Mixing
- Pro Mixer Hardware for Mixing
- Small Mixer Lab Cart 650 mm
Small Mixer Lab Cart 650 mm
The Small Mixer Lab Cart 650 mm is a mobile, stainless steel cart designed to support and transport the Flexsafe® Pro Mixer system. It offers enhanced mobility and convenience for laboratory and pilot-scale applications.
- Price (USD)
- $2,020.00
- Item No.:
- FXC301598
- Piece
- 1
The Small Mixer Lab Cart 650 mm is a mobile, stainless steel cart designed to support and transport the Flexsafe® Pro Mixer system. It offers enhanced mobility and convenience for laboratory and pilot-scale applications.
Overview
Specifications
Choose your Flexsafe® Pro Mixer Small Volume
The Small Mixer Lab Cart 650 mm is an essential accessory for the Flexsafe® Pro Mixer system, designed to provide mobility, convenience, and stability for your mixing operations. This lab cart enhances the overall efficiency and flexibility of your laboratory setup.
Features and Benefits:
- Enhanced Mobility: The lab cart is equipped with smooth-rolling casters, allowing you to easily move the Flexsafe® Pro Mixer system within your laboratory or pilot-scale facility. This mobility ensures that you can position the mixer exactly where it is needed, optimizing workflow and efficiency.
- Sturdy Construction: Made from high-quality stainless steel (AISI 304), the lab cart is durable and designed to withstand the rigors of laboratory environments. Its robust construction ensures long-lasting performance and reliability.
- Optimal Dimensions: With a height of 650 mm, the lab cart is designed to provide an ergonomic working height, making it comfortable to use and reducing strain during operation.
- Secure Support: The lab cart is designed to securely hold the Flexsafe® Pro Mixer system, preventing any movement or displacement during transport. This ensures that the mixer remains stable and safe while being moved.
- Compact Design: The compact footprint of the lab cart minimizes the space required in your laboratory, making it ideal for environments with limited space. Its sleek design also allows for easy storage when not in use.
- Versatile Use: The lab cart is suitable for a wide range of applications, including media and buffer preparation, process development, and clinical production. Its versatility makes it an invaluable tool for various laboratory and pilot-scale operations.
- Easy to Clean: The stainless steel construction of the lab cart makes it easy to clean and maintain, ensuring that it meets the stringent hygiene standards required in laboratory settings.
Ordering Information: The Small Mixer Lab Cart 650 mm is available as a standalone accessory or as part of a complete Flexsafe® Pro Mixer system. This modular approach allows you to customize your setup according to your specific requirements.
By choosing the Small Mixer Lab Cart 650 mm, you are investing in a reliable and efficient accessory that enhances the performance and flexibility of your Flexsafe® Pro Mixer system. This lab cart is designed to provide mobility, ease of use, and versatility, making it an invaluable tool for your mixing needs.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Media Preparation
Dimensions
-
Dimensions578 × 1,149 × 1,021 mm
Features
-
Integrated PalletNo
-
Integrated WeighingNo
-
Jacket TypeNo
General Specifications
-
Impeller Speed0 – 750 rpm
Product Information
-
BrandPro Mixer
-
Mixing TechnologyPro Mixer
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile