- Shop
- Integrity Testing
- Solid transport case | Sartocheck® 5 / Plus / Plus Universal
Solid transport case | Sartocheck® 5 / Plus / Plus Universal
The reusable polypropylene transport case holds a Sartocheck® 5 series tester and essential accessories in foam inserts. Integrated wheels and a telescopic handle support convenient movement between locations, including overseas shipping.
- Article number:
- 26787---ST
The reusable polypropylene transport case holds a Sartocheck® 5 series tester and essential accessories in foam inserts. Integrated wheels and a telescopic handle support convenient movement between locations, including overseas shipping.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
The Sartocheck® solid transport case is designed to transport a Sartocheck® 5 series tester and its essential components between locations, including for overseas shipping. The polypropylene case features foam inserts, integrated wheels, and a telescopic handle to help organize and move the equipment.
The case accommodates one tester, its power cable, test tubing, pressure-inlet tubing, instruction manual, and T20 screwdriver.
Advantages at a Glance
- Reusable for transport: Intended for repeated transport, unlike the tester’s original cardboard shipping box, which is specified for single-use shipping.
- Organized storage: Dedicated space holds the tester and listed essential components together.
- Easier mobility: Integrated wheels and a telescopic handle support movement of the loaded case.
- Compact dimensions: Measures 670 × 510 × 372 mm (H × W × D).
- Sartocheck® 5 series compatibility: Suitable for the Sartocheck® 5 Filter Tester, Sartocheck® 5 Plus Filter Tester and Sartocheck® 5 Plus Universal.