Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

SoloHill® Bag Plastic ACF 100g

The Microcarrier Delivery System (MDS) products comprise microcarriers delivered ready-to-use in single-use format. Microcarriers and single-use bag are delivered pre-sterilized by Gamma irradiation, allowing direct seeding into bioreactors. No preparation steps needed. Customized formats available to order up to 8 Kg per bag.

Plastic microcarriers are fabricated from cross-linked polystyrene cores which are similar in composition to traditional cell culture plasticware requiring minimum to no adaptation for anchorage-dependent cell types. Non-protein coated surfaces of Plastic microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
AMDS05PS100
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Bag Plastic ACF 100g
SoloHill® Bag Plastic ACF 100g

The Microcarrier Delivery System (MDS) products comprise microcarriers delivered ready-to-use in single-use format. Microcarriers and single-use bag are delivered pre-sterilized by Gamma irradiation, allowing direct seeding into bioreactors. No preparation steps needed. Customized formats available to order up to 8 Kg per bag.

Plastic microcarriers are fabricated from cross-linked polystyrene cores which are similar in composition to traditional cell culture plasticware requiring minimum to no adaptation for anchorage-dependent cell types. Non-protein coated surfaces of Plastic microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Price (USD):
$1,010.00
Item No.:
AMDS05PS100
Availability:
Number of pieces
1

Overview

Specifications

Plastic microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Plastic microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    No

Product Information

  • Brand
    SoloHill®
  • Generation
    Plastic

Sterility/Purity

  • Purity
    Sterile