- Shop
- Aseptic Disconnections
- Clipster® Disconnectors
- Spare Parts Box for Clipster® Hand Held Tool
Spare Parts Box for Clipster® Hand Held Tool - Size XS | S
The spare parts box for hand held tool for Clipster® is composed of:
- 2 Plates for Clipster® seat
- 4 Screws for plate
- 2 Screws for cover
- 2 Sleeves for cover
- 1 Knurled screw for cover
- 1 Knurled screw for blade
- 1 Cover
- Article number:
- 642-S-SP
- Piece
- 1
The spare parts box for hand held tool for Clipster® is composed of:
- 2 Plates for Clipster® seat
- 4 Screws for plate
- 2 Screws for cover
- 2 Sleeves for cover
- 1 Knurled screw for cover
- 1 Knurled screw for blade
- 1 Cover
Overview
Specifications
Choose your Spare Parts Box for Clipster® Hand Held Tool
Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool (available for purchase separately) which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.
- Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
- Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
- Error-proof design: Prevents mistakes
- 4-step operation: Quick and repeatable
- Intensively qualified: Reliable and robust
- Available as stand-alone product or preassembled: Flexible
- Portable handheld tool: Easy to use
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodManual Disconnection
-
Disconnection Time60 sec.
Dimensions
-
Tube Size (ID – OD)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
-
1/8" × 1/4" (3.2 mm × 6.4 mm)
- 1/4" × 3/8" (6.4 mm × 9.6 mm)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
General Specifications
-
Tubing
-
Silicone (Tuflux® SIL)
-
TPE (C-Flex®)
-
Silicone (Liveo™ Pharma 50)
- TPE (Tuflux® TPE)
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Connector MaterialPolycarbonate (PC)
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandClipster®
-
Pack Size1
-
SizeXS/S
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable