SSM Trolley
The SSM Trolley is designed to facilitate the transport of the Celsius® SSM (Shippable Storage Module) within a facility. It enables the reliable and secure movement of the SSM from the Celsius® CFT system to compatible freezers or shippers.
- Item No.:
- FTH-SM00101-0020
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Celsius® CFT Logistic Accessories
The SSM Trolley is a stand-alone stainless-steel trolley with pharmaceutical-grade casters for easy transport of the Celsius® SSM into storage freezers or into the SSM Shipper. The SSM Trolley accepts all Celsius® SSM and can be used to manage a fleet of Celsius® SSM.
The Celsius® SSM Trolley can also be docked with the Celsius® FT100 or Transfer Cart for easy transfer of frozen Celsius® Paks.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process intermediates freezing and thawing
- Bulk drug substance freezing and thawing
-
Process intermediates freezing and thawing
Dimensions
-
Dimensions WxDxH56-3/8" × 33-1/8" × 42-5/8" (14.32 × 8.41 × 10.83 cm)
Features
-
ReusableYes
Materials of Construction
-
Materials of Construction304 Stainless Steel
Product Information
-
BrandCelsius® CFT
-
Pack Size1
The Celsius® Shippable Storage Module (SSM) allows for storage of up to 100L of frozen product in 1L, 2L, 8.3L and 16.6L Celsius® Paks. The Celsius® SSM can be directly placed inside the Celsius® SSM Shipper for reliable frozen transport to remote locations.
Celsius® FT100 is a controlled-rate freeze & thaw system designed to minimize the adverse effects of the cryoconcentration in your biopharmaceutical products. This modular equipment provides flexibility for processing up to 100L of solution with single-use Celsius® Paks.