Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Stand-Alone pack BioPAT® Spectro UV

The Stand-Alone pack for BioPAT® Spectro UV is an accessorie and belongs to the Spectrometer (BPS1110, BPS1120).

It consists of a PS-EXT 24V power cable (exclusively for Europe), a Folding ferrite 4.5 mm - 8.5 mm and Device feet (made of rubber, self-adhesive).

Article number: 
BPS1302
*Custom/bulk order quotes are provided within 72 hours of request.
Stand-Alone pack BioPAT® Spectro UV
Stand-Alone pack BioPAT® Spectro UV

The Stand-Alone pack for BioPAT® Spectro UV is an accessorie and belongs to the Spectrometer (BPS1110, BPS1120).

It consists of a PS-EXT 24V power cable (exclusively for Europe), a Folding ferrite 4.5 mm - 8.5 mm and Device feet (made of rubber, self-adhesive).

Item No.:
BPS1302

Overview

Specifications

The BioPAT® Spectro UV solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The single-use pipe is easy and quick to integrate into any single-use tube assembly. It is then connected to the probe head with a simple and reliable fixing mechanism. The light fiber cables forward the light from and back to the spectrometer, which also performs preliminary signal treatment. Optionally, a BioPAT® Spectro UV Calibration Pipe and target molecule solutions of known concentration can be used to create a calibration curve | model that correlates the absorption signal | spectra to the analyte concentration.

Full spectrum (190–390 nm):

The appropriate wavelength is continuously available for diverse target molecules and process steps:

  • Performance: Low quantification limits without compromising the linear quantification range
  • Scalable and flexibl solution: The hardware remains consistent across single-use component sizes, eliminating the need for pre-configuration
  • Powered by SIMCA®: When univariate data is not enough, advanced multivariate models can be generated and uploaded to the system

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Product Information

  • Brand
    BioPAT® Spectro UV