Standalone Shell for Flexsafe® 2D Bags - 10 L
Standard Shell for Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transportation of biopharmaceutical solutions. The standard shell provides additional package validation for secure handling and transportation.
- Item No.:
- FLA300213
- Piece
- 1
- Qty. Graduation
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transport of biopharmaceutical liquid solutions, intermediates, and final bulk products. Flexsafe® 2D bags in Shell have been extensively qualified according to ASTM, ISO, and EN norms for both handling and transportation phases.
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Dimensions
-
Dimensions756 mm × 375 mm × 145 mm
Materials of Construction
-
Materials of ConstructionPETG
Product Information
-
Bag Type2D storage & shipping bag
-
BrandFlexsafe® 2D
-
Filter TypeNo Filter
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon-Sterile
Volume
-
Volume10 L