Standard Shipper for Flexsafe® 2D Bag in Shell - 10 L
Standard Shippers for Flexsafe® 2D Bags in Shell are designed to package the filled bags in their shells. They have been qualified under extreme conditions according to the ASTM D4169 norm.
- Item No.:
- FLA300318
- Piece
- 1
- Qty. Graduation
- 10
*Custom/bulk order quotes are provided within 72 hours of request.
Standard Shippers are used for the packaging of Flexsafe® 2D Bags in Shell. Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transport of biopharmaceutical solutions, intermediates, and final bulk products. Those solutions have been extensively qualified according to ASTM, ISO, and EN norms for both handling and transportation phases.
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Dimensions
-
Dimensions794 mm × 391 mm × 160 mm
Materials of Construction
-
Materials of ConstructionPolypropylene
Product Information
-
Bag Type2D storage & shipping bag
-
BrandFlexsafe® 2D
-
Filter TypeNo Filter
-
Pack Size10
Sterility/Purity
-
Delivery ConditionNon-Sterile
Volume
-
Volume10 L