Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

System Rack for PUPSIT Assemblies for redundant filtration

System Rack for redundant filtration for optimal and easy filter assembly installation, supported via a pictogram sheet. Ensures optimal PUSPIT assembly placement, easy installation and low product loss.

  • Suitable for all PUPSIT assembly configurations for redundant filtration.
  • Reusable stainless steel material minimizes risk and simplifies cleaning.
  • Use with a laboratory cart and System Rack for PUPSIT Assemblies for single filtration (both not included).
Item No.: 
FIA500002
*Custom/bulk order quotes are provided within 72 hours of request.
System Rack for PUPSIT Assemblies for redundant filtration
System Rack for PUPSIT Assemblies for redundant filtration

System Rack for redundant filtration for optimal and easy filter assembly installation, supported via a pictogram sheet. Ensures optimal PUSPIT assembly placement, easy installation and low product loss.

  • Suitable for all PUPSIT assembly configurations for redundant filtration.
  • Reusable stainless steel material minimizes risk and simplifies cleaning.
  • Use with a laboratory cart and System Rack for PUPSIT Assemblies for single filtration (both not included).
Item No.:
FIA500002

Overview

Specifications

The System Rack is engineered for all configurable PUPSIT assemblies for redundant filtration. This stainless-steel holder facilitates the installation and operation of the PUPSIT assembly. The system rack requires a laboratory cart for the setup.

Key Features:

  • Stainless Steel Holder: Crafted from stainless steel, this holder is designed for optimal placement of the PUPSIT assembly and effortless cleaning.
  • Versatility: One holder fits all PUPSIT assembly configurations for the second filter for redundant filtration.
  • Easy Installation: Designed for easy setup, minimizing installation errors and ensuring seamless operation.
  • Operator Guidance: Includes PUPSIT assembly pictogram sheets simplify installation.
  • Optimal Product Placement: Minimizes product dilution with wetting fluid and maximizes product recovery.

Dimensions

  • Dimensions WxDxH
    1,050 × 940 × 1,900 mm | 41 × 37 × 75 “

Weight

  • Total Weight
    125 kg | 276 lbs