Choose your TakeOne® Sampling Solutions Accessories
316L stainless steel collars to adapt your existing Ingold ports for use with TakeOne® 25mm.
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Dimensions
-
Length40 mm
Product Information
-
BrandTakeOne®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports
The pre-assembled and single-use TakeOne® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.
Fits to a 2" and 1.5" Sanitary Fitting or 25mm Ingold® with 9, 5 or 3 sampling lines, respectively. Innovative configurations available to expand device sampling capacity beyond 50 samples. TPE or Silicone tubing with Quickseal® Disconnect.
25mm TakeOne® device body with 3 x AseptiQuik® connectors for Ingold® style ports