Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Integrity Testing
- Bag Testing Tubings | Sartocheck® 5 Plus Universal
Test tubing for 2D bags | 1.2m | Sartocheck® 5 Plus Universal
Sartocheck® 5 Plus Universal test tubings support single-use bag integrity testing in biopharmaceutical applications. Available in 1.2, 5 and 8 m lengths, they connect the tester to bags and different distances for flexible setup configurations.
- Price (USD)
- $637.00
- Article number:
- 26787---TB---01
Sartocheck® 5 Plus Universal test tubings support single-use bag integrity testing in biopharmaceutical applications. Available in 1.2, 5 and 8 m lengths, they connect the tester to bags and different distances for flexible setup configurations.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
Sartocheck® 5 Plus Universal Test Tubings
Sartocheck® 5 Plus Universal test tubings are designed for use with the bag-testing accessory kit. They connect the Sartocheck® 5 Plus Universal to single-use bags and systems, supporting flexible integrity-testing configurations in biopharmaceutical applications.
The tubings are available in three lengths to accommodate different equipment layouts and distances between the tester and the bag or single-use system:
- 1.2 m: Suitable for compact test arrangements where the bag is positioned close to the tester.
- 5 m: Provides additional flexibility for standard laboratory, development, and production setups.
- 8 m: Supports configurations where the bag or system is located farther from the tester.
Advantages at a Glance
- Flexible setup: Three tubing lengths support different process and equipment configurations.
- Single-use bag testing: The tubings are intended for connecting bags and systems during bag integrity testing.
- Convenient installation: Selecting the appropriate length can help simplify routing and maintain an organized test area.
- Application versatility: The tubings are suitable for biopharmaceutical laboratory, development, manufacturing, and quality-control environments.
- System compatibility: They are designed for use with the Sartocheck® 5 Plus Universal bag-testing configuration and the corresponding accessory kit.
The available tubing lengths allow users to adapt the test setup to the required connection distance and process arrangement.
Sartocheck® 5 Plus Universal Test Tubings
Sartocheck® 5 Plus Universal test tubings are designed for use with the bag-testing accessory kit. They connect the Sartocheck® 5 Plus Universal to single-use bags and systems, supporting flexible integrity-testing configurations in biopharmaceutical applications.
The tubings are available in three lengths to accommodate different equipment layouts and distances between the tester and the bag or single-use system:
- 1.2 m: Suitable for compact test arrangements where the bag is positioned close to the tester.
- 5 m: Provides additional flexibility for standard laboratory, development, and production setups.
- 8 m: Supports configurations where the bag or system is located farther from the tester.
Advantages at a Glance
- Flexible setup: Three tubing lengths support different process and equipment configurations.
- Single-use bag testing: The tubings are intended for connecting bags and systems during bag integrity testing.
- Convenient installation: Selecting the appropriate length can help simplify routing and maintain an organized test area.
- Application versatility: The tubings are suitable for biopharmaceutical laboratory, development, manufacturing, and quality-control environments.
- System compatibility: They are designed for use with the Sartocheck® 5 Plus Universal bag-testing configuration and the corresponding accessory kit.
The available tubing lengths allow users to adapt the test setup to the required connection distance and process arrangement.
Dimensions
-
Length1 m
General Specifications
-
Additional Product SpecificationsFor 2D bags